IESNA:LM-63-2002
[TEST]P955378
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41978
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8426.7 8431.1 8413.4 8375.6 8155.8 7927.1 7889.3 8071.4 8493.3 9055.1
9734.5 10516.1 11339.9 11941.7 12403.5 12861 13278.4 13529.3 13615.9 13522.7
13051.9 12205.9 11124.6 9410.4 6910.1 4023.5 3124.2 2857.7 2540.2 2069.5
1589.9 1234.6 925.9 579.5 330.9 133.2 0
8426.7 8391.2 8373.4 8349 8135.8 7902.7 7869.3 8033.7 8440 9019.5
9681.3 10436.2 11260 11881.7 12325.8 12792.1 13205.1 13471.6 13595.9 13484.9
12978.6 12150.4 11051.3 9263.8 6692.5 3896.9 3088.7 2831.1 2509.1 2034
1569.9 1219 881.5 557.3 322 128.8 0
8426.7 8415.6 8406.7 8382.3 8213.5 7989.3 7918.2 8053.6 8408.9 8952.9
9596.9 10320.7 11137.9 11857.3 12354.7 12816.6 13302.8 13633.7 13840.2 13822.4
13480.5 12721.1 11679.7 10058.7 7667.3 4534.2 3144.2 2855.5 2589.1 2220.5
1791.9 1332.3 985.9 643.9 350.8 159.9 0
8426.7 8406.7 8395.6 8415.6 8300.1 8106.9 8020.3 8089.2 8337.9 8773.1
9352.6 9998.8 10747.1 11555.3 12201.5 12714.4 13207.4 13635.9 13891.3 14011.2
13877.9 13411.6 12581.2 11124.6 8930.7 5713.3 3235.2 2684.5 2442.5 2153.9
1847.4 1534.3 1188 792.7 453 202.1 0
8426.7 8417.8 8424.5 8468.9 8446.7 8344.5 8218 8204.6 8317.9 8577.7
8977.4 9492.5 10109.8 10820.4 11595.3 12312.5 12869.8 13353.9 13782.5 14097.8
14186.6 13991.2 13504.9 12712.2 11162.3 8413.4 4683 2375.9 1869.6 1574.3
1283.4 1034.7 806 568.4 308.6 113.2 0
8426.7 8431.1 8455.6 8515.5 8573.2 8573.2 8513.3 8457.8 8466.7 8575.5
8790.8 9128.4 9583.5 10120.9 10722.7 11486.5 12299.2 12985.3 13382.8 13569.3
13691.4 13751.4 13731.4 13707 13469.4 12070.5 9037.3 5033.8 2289.3 1470
1156.9 897.1 655 450.8 259.8 95.5 0
8426.7 8435.6 8482.2 8553.3 8655.4 8746.4 8808.6 8857.5 8853 8937.4
9079.5 9297.1 9599.1 9945.5 10369.6 10887 11475.4 12121.5 12703.3 13185.2
13671.4 14217.7 14763.9 15332.3 16036.2 16431.5 15212.4 12034.9 7776.1 3905.8
1874.1 1152.4 781.6 508.5 290.9 102.1 0
8426.7 8442.2 8506.6 8608.8 8719.8 8830.8 8964 9115 9297.1 9530.3
9827.8 10169.8 10538.4 10946.9 11433.2 12028.3 12701.1 13442.7 14251 15125.8
16136.2 17239.7 18474.3 19702.2 21078.9 22679.9 24240.9 24636.1 23201.7 19793.3
14712.8 9332.6 5442.4 3006.5 1327.8 319.7 0
8426.7 8464.4 8542.1 8659.8 8775.3 8879.7 9006.2 9179.4 9381.5 9687.9
10092 10556.1 11106.8 11786.3 12612.3 13635.9 14821.6 16193.9 17672.7 19182.6
20899.1 22528.9 24451.8 26405.8 28750.6 31055.5 33986.5 37126.3 39624.3 39362.3
34639.3 26103.8 16500.3 6612.6 1207.9 266.5 0
8426.7 8462.2 8557.7 8668.7 8784.2 8908.5 9039.5 9215 9425.9 9730.1
10103.1 10551.7 11082.4 11764.1 12610.1 13684.8 14914.9 16402.6 18045.8 19728.9
21496.4 23301.6 25235.6 27345.1 29596.6 31943.7 34608.2 37503.7 40332.6 40832.2
36120.4 26363.6 14957.1 3894.7 830.5 246.5 0
8426.7 8460 8535.5 8684.3 8806.4 8941.8 9052.9 9215 9437 9703.5
10025.4 10391.8 10809.2 11382.1 12134.9 13045.3 14146.6 15501.1 17044.3 18727.4
20419.4 22153.6 23945.6 25857.4 27944.6 29996.3 32134.6 34006.5 35429.8 34410.6
29656.6 20437.2 8895.2 1716.4 517.4 171 0
8426.7 8451.1 8553.3 8682 8799.7 8917.4 9028.4 9157.2 9337.1 9530.3
9759 9981 10203.1 10502.8 10942.5 11524.2 12223.7 13162.9 14268.7 15521.1
16884.5 18294.5 19680 21087.8 22551.1 23921.1 25295.6 26541.3 26805.5 24482.9
19742.2 13564.9 5788.8 1152.4 346.4 95.5 0
8426.7 8451.1 8535.5 8633.2 8730.9 8790.8 8850.8 8901.9 8948.5 9004
9021.8 8961.8 8848.6 8728.7 8644.3 8639.8 8759.8 9101.7 9656.8 10356.3
11184.5 12097.1 13016.4 13931.2 14819.4 15558.8 15998.5 16245 15618.8 13138.5
9634.6 5957.5 2375.9 675 248.7 62.2 0
8426.7 8420 8440 8468.9 8451.1 8333.4 8151.3 7878.2 7518.5 7043.3
6448.2 5755.5 5067.1 4492 4034.6 3657.1 3366.2 3179.7 3084.2 3062
3122 3241.9 3357.4 3470.6 3523.9 3437.3 3170.8 2746.7 2098.3 1489.9
1083.6 786 572.9 401.9 242 64.4 0
8426.7 8371.2 8302.3 8166.9 7922.6 7516.3 6972.3 6281.7 5509 4807.3
4232.2 3732.6 3270.8 2928.8 2742.3 2655.7 2595.7 2522.5 2444.7 2371.5
2284.9 2167.2 2029.5 1907.4 1789.7 1672 1556.5 1432.2 1285.7 1119.1
948.1 781.6 604 415.2 226.5 51.1 0
8426.7 8315.7 8113.6 7771.6 7238.7 6481.6 5651.1 4860.6 4278.8 3783.7
3361.8 3124.2 2986.5 2866.6 2742.3 2637.9 2582.4 2562.4 2524.7 2440.3
2318.2 2196 2071.7 1951.8 1820.8 1692 1561 1421.1 1285.7 1136.9
979.2 803.8 604 390.8 199.8 42.2 0
8426.7 8280.1 7940.4 7383.1 6565.9 5568.9 4725.2 4141.2 3674.9 3384
3246.3 3119.8 2986.5 2844.4 2713.4 2633.5 2609.1 2595.7 2564.6 2464.7
2233.8 2102.8 1985.1 1871.9 1767.5 1669.8 1549.9 1416.7 1274.5 1114.7
941.5 755 559.6 377.5 202.1 55.5 0
8426.7 8222.4 7749.4 6978.9 5922 4882.8 4218.9 3728.2 3461.7 3346.2
3201.9 3062 2966.5 2864.4 2724.5 2635.7 2595.7 2542.4 2307.1 2207.1
2173.8 2160.5 2122.8 2062.8 1971.8 1851.9 1683.1 1525.5 1352.3 1179.1
1001.4 823.8 639.5 453 266.5 91 0
8426.7 8206.9 7629.5 6672.5 5471.2 4532 3939.1 3559.4 3446.2 3315.2
3155.3 3046.5 2977.7 2886.6 2720.1 2606.8 2518 2273.8 2189.4 2153.9
2125 2118.3 2091.7 2020.6 1898.5 1754.2 1598.7 1430 1254.6 1096.9
943.7 792.7 648.4 501.8 504 381.9 0
8426.7 8146.9 7460.8 6379.4 5129.3 4321 3770.4 3526.1 3443.9 3295.2
3142 3044.3 2986.5 2895.5 2700.1 2529.1 2304.8 2129.4 2073.9 2022.8
1989.5 1969.6 1878.5 1776.4 1660.9 1545.4 1410 1279 1134.7 988.1
850.4 708.3 575.1 692.8 621.7 208.7 0
8426.7 8129.1 7400.8 6275 4989.4 4152.3 3659.3 3512.8 3437.3 3293
3142 3050.9 3008.7 2924.4 2686.8 2435.9 2142.8 2020.6 1942.9 1880.7
1849.7 1780.8 1665.4 1558.8 1450 1327.8 1221.3 1114.7 1001.4 899.3
848.2 670.6 557.3 770.5 355.3 88.8 0
8426.7 8158 7445.2 6288.4 5020.5 4207.8 3679.3 3521.7 3459.5 3317.4
3155.3 3068.7 3024.3 2948.8 2717.9 2438.1 2138.3 2016.2 1934 1869.6
1834.1 1767.5 1654.3 1554.3 1443.3 1325.6 1207.9 1101.4 997 872.6
763.8 628.4 557.3 772.7 306.4 75.5 0
